1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle Insert with Hole,, 60°, Negative TNMG160408-○○

Triangle Insert with Hole,, 60°, Negative TNMG160408-○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· For Outer Diameter / Inner Diameter

Part Number
TNMG160408-11-NS9530
TNMG160408-17-NS9530
TNMG160408-37-NS9530
TNMG160408-AS-NS9530
TNMG160408-NS9530
TNMG160408-NS-NS9530
TNMG160408-TF-NS9530
TNMG160408-TQ-GT9530
TNMG160408-TQ-NS9530
TNMG160408-TS-GT9530
TNMG160408-TS-NS9530
TNMG160408-TSF-GT9530
TNMG160408-TSF-NS9530
TNMG160408-ZF-GT9530
TNMG160408-ZF-NS9530
TNMG160408-ZM-GT9530
TNMG160408-ZM-NS9530
TNMG160408L-S-NS9530
TNMG160408R-S-AH630
TNMG160408R-S-AH645
TNMG160408R-S-GH330
TNMG160408R-S-NS9530
TNMG160408R-S-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Selfishly Material Type Grade Classification

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelMedium CuttingNo Preferred HandNS9530Cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel-No Preferred HandNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel-No Preferred HandGT9530Coated cermet

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel-No Preferred HandNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandGT9530Coated cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandGT9530Coated cermet

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandGT9530Coated cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelFinishNo Preferred HandNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelMedium CuttingNo Preferred HandGT9530Coated cermet

฿ 301.07

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelMedium CuttingNo Preferred HandNS9530Cermet

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelMedium CuttingLeft HandedNS9530Cermet

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Stainless SteelMedium CuttingRight HandedAH630Coating

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Stainless SteelMedium CuttingRight HandedAH645Coating

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelMedium CuttingRight HandedGH330Coating

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelMedium CuttingRight HandedNS9530Cermet

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelMedium CuttingRight HandedT6130Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
Rake angle Negative Cutting Edge Length (ℓ)(mm) 16.5 Corner Radius (rε)(mm) 0.8
φd1(mm) 3.81 Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10