1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle Insert with Hole,, 60°, Negative TNMG160404-○○

Triangle Insert with Hole,, 60°, Negative TNMG160404-○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TNMG160404-38-GH330
TNMG160404-AH110
TNMG160404-AH120
TNMG160404R-S-GH330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Stainless SteelMedium CuttingNo Preferred HandGH330Coating16.5-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH110Coating16.5-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH120Coating16.5-4.7610

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Stainless SteelMedium CuttingRight HandedGH330Coating16.5-4.7610

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake angle Negative Corner Radius (rε)(mm) 0.4