(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work material: Stainless steel
· Application: Finishing
Part Number |
---|
TNMG160404-SF-T6120 |
TNMG160404-SF-T6130 |
TNMG160408-SF-AH630 |
TNMG160408-SF-T6120 |
TNMG160408-SF-T6130 |
TNMG160412-SF-AH630 |
TNMG160412-SF-T6120 |
TNMG160412-SF-T6130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | T6120 | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel | T6130 | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH630 | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | T6120 | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel | T6130 | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH630 | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | T6120 | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel | T6130 | 1.2 |
Loading...
Shape | T (Triangular) | Breaker Use | Finish | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Cutting Edge Length (ℓ)(mm) | 16.5 | φd1(mm) | 3.81 |
Thickness s(mm) | 4.76 |
How can we improve?
How can we improve?