(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work material: Stainless steel
· Application: Outer Diameter, Inner Diameter
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
work material | Stainless Steel | Breaker Use | Finish | Rake angle | Negative |
Selfishly | No Preferred Hand | Material Type | GH330 | Grade Classification | Coating |
Cutting Edge Length (ℓ)(mm) | 16.5 | Corner Radius (rε)(mm) | 0.4 | Thickness s(mm) | 4.76 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?