(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None (Full Periphery)
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Medium Cutting
Model Number | l | d | s | re | d1 | ap (min) | ap (max) | ft (min) | ft (max) | Tough <----> Hard Material & Vc |
---|---|---|---|---|---|---|---|---|---|---|
TNMG220412 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | TH10 T9135 T9125 T9115 T5125 T5115 T9105 T5105 |
TNMG110304 | 11.0 | 6.35 | 3.18 | 0.40 | 2.26 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 T9125 T9115 T5125 T5115 T5105 |
TNMG110308 | 11.0 | 6.35 | 3.18 | 0.80 | 2.26 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 T9125 T9115 T5125 T5115 T5105 |
TNMG160304 | 16.5 | 9.525 | 3.18 | 0.40 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 |
TNMG160308 | 16.5 | 9.525 | 3.18 | 0.80 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 |
TNMG160404 | 16.5 | 9.525 | 4.76 | 0.40 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 AH120 T9125 T9115 T5125 T5115 T9105 T5105 NS520 |
TNMG160408 | 16.5 | 9.525 | 4.76 | 0.80 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 AH120 AH110 T9135 T9125 T9115 T5125 T5115 T910 5T5105 NS520 GT720 |
TNMG160412 | 16.5 | 9.525 | 4.76 | 1.20 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 AH120 AH110 T9135 T9125 T9115 T5125 T5115 T910 5T5105 |
TNMG160416 | 16.5 | 9.525 | 4.76 | 1.60 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 T9135 T9125 T9115 T5125 T5115 T5105 |
TNMG160420 | 16.5 | 9.525 | 4.76 | 2.00 | 3.81 | 1.00 | 6.00 | 0.20 | 0.40 | T9135 T9125 T9115 |
TNMG220408 | 22.0 | 12.700 | 4.76 | 0.80 | 5.16 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 T9135 T9125 T9115 T5125 T5115 T9105 T5105 |
TNMG220412 | 22.0 | 12.700 | 4.76 | 1.20 | 5.16 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 AH630 T9135 T9125 T9115 T5125 T5115 T9105 T5105 |
TNMG220416 | 22.0 | 12.700 | 4.76 | 1.60 | 5.16 | 1.00 | 6.00 | 0.20 | 0.40 | TH10 T9125 T9115 T5125 T5115 T5105 |
Dimensional Drawing
TNMG Type
60° Triangle with Hole, Negative TNMG○○-TM "Medium Cutting"
Triangular 60° turning insert with hole ideal for steel, stainless steel, and cast iron work materials.
60° Triangle with Hole, Negative TNGG○○-01 "Precision Finishing Cutting"
Triangular 60° turning insert with hole ideal for work material such as steel, stainless steel, cast iron, non-ferrous metal, heat-resistant alloy, titanium alloy, and high hardness materials.
High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"
Lubrication and permeation equivalent to oil-based types.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd1 (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 11 | 0.4 | - | 3.18 | 10 | ||
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 11 | 0.4 | - | 3.18 | 10 | ||
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 11 | 0.4 | - | 3.18 | 10 | ||
฿ 216.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 11 | 0.4 | - | 3.18 | 10 | ||
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 11 | 0.8 | - | 3.18 | 10 | ||
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 11 | 0.8 | - | 3.18 | 10 | ||
฿ 282.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 11 | 0.8 | - | 3.18 | 10 | ||
฿ 216.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 11 | 0.8 | - | 3.18 | 10 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 0.4 | - | 3.18 | 10 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 0.8 | - | 3.18 | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | - | NS520 | - | 16.5 | 0.4 | 3.81 | 4.76 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 16.5 | 0.4 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 16.5 | 0.4 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 16.5 | 0.4 | - | 4.76 | 10 | ||
฿ 293.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 0.4 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH110 | Coating | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH120 | Coating | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron | GT720 | Coated cermet | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel / Cast Iron | NS520 | - | 16.5 | 0.8 | 3.81 | 4.76 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 0.8 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH110 | Coating | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH120 | Coating | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 1.2 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 16.5 | 1.6 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 16.5 | 1.6 | - | 4.76 | 10 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 16.5 | 1.6 | - | 4.76 | 10 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 16.5 | 1.6 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 22 | 0.8 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 22 | 0.8 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 22 | 0.8 | - | 4.76 | 10 | ||
฿ 492.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 22 | 0.8 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 22 | 1.2 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 22 | 1.2 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 22 | 1.2 | - | 4.76 | 10 | ||
฿ 444.07 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 22 | 1.2 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5105 | Coating | 22 | 1.6 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5115 | Coating | 22 | 1.6 | - | 4.76 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | T5125 | Coating | 22 | 1.6 | - | 4.76 | 10 | ||
฿ 444.07 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 22 | 1.6 | - | 4.76 | 10 |
Loading...
Shape | T (Triangular) | Breaker Use | Medium Cutting | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No Preferred Hand |
How can we improve?
How can we improve?