1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNMG○○-SA "Medium Cutting" (TNMG160408-SA-KS20)

TGY TURNING TOOLS

60° Triangle with Hole, Negative TNMG○○-SA "Medium Cutting" (TNMG160408-SA-KS20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Medium Cutting

 
Part Number
TNMG160408-SA-KS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Heat-Resistant Alloy, Titanium AlloyKS20Carbide16.50.8-10

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Thickness s(mm) 4.76

Please check the type/dimensions/specifications of the part TNMG160408-SA-KS20 in the 60° Triangle with Hole, Negative TNMG○○-SA "Medium Cutting" series.

Products with similar specification

Part Number
TNMG160404-SA-T6120
TNMG160404-SA-T6130
TNMG160408-SA-AH120
TNMG160408-SA-T6120
TNMG160408-SA-T6130
TNMG160412-SA-AH120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

10 Piece(s) 40 Day(s) ---T6120-16.50.43.81-

฿ 356.00

10 Piece(s) 40 Day(s) --Stainless SteelT6130-16.50.43.81-

฿ 356.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating16.50.8-10

฿ 356.00

10 Piece(s) 15 Day(s) ---T6120-16.50.83.81-

฿ 356.00

10 Piece(s) 40 Day(s) --Stainless SteelT6130-16.50.83.81-

฿ 356.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating16.51.2-10