1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNMG-S "Medium Cutting"

60° Triangle with Hole, Negative TNMG-S "Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: S
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Part Number
TNMG160404L-S-AH630
TNMG160404L-S-AH645
TNMG160404L-S-GH330
TNMG160404L-S-T6130
TNMG160408L-S-AH630
TNMG160408L-S-AH645
TNMG160408L-S-GH330
TNMG160408L-S-T6130
TNMG220404L-S-AH630
TNMG220404L-S-AH645
TNMG220404L-S-GH330
TNMG220404L-S-T6130
TNMG220404R-S-AH630
TNMG220404R-S-AH645
TNMG220404R-S-T6130
TNMG220408L-S-AH630
TNMG220408L-S-AH645
TNMG220408L-S-GH330
TNMG220408L-S-T6130
TNMG220408R-S-AH630
TNMG220408R-S-AH645
TNMG220408R-S-GH330
TNMG220408R-S-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH630-16.50.43.81-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Left HandedAH645-16.50.43.81-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Left HandedGH330Coating16.50.4-10

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Left HandedT6130-16.50.43.81-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH630-16.50.83.81-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH645-16.50.83.81-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Left HandedGH330Coating16.50.8-10

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Left HandedT6130-16.50.83.81-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH630-220.45.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH645-220.45.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Left HandedGH330Coating220.4-10

฿ 500.63

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Left HandedT6130-220.45.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Right HandedAH630-220.45.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Right HandedAH645-220.45.16-

฿ 500.63

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Right HandedT6130-220.45.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH630-220.85.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Left HandedAH645-220.85.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Left HandedGH330Coating220.8-10

฿ 500.63

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Left HandedT6130-220.85.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Right HandedAH630-220.85.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Right HandedAH645-220.85.16-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Right HandedGH330Coating220.8-10

฿ 500.63

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Right HandedT6130-220.85.16-

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) work material Stainless Steel Breaker Use Medium Cutting
Rake angle Negative Thickness s(mm) 4.76