1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNMG-CM "Medium Cutting" (TNMG160404-CM-T5125)

TGY TURNING TOOLS

60° Triangle with Hole, Negative TNMG-CM "Medium Cutting" (TNMG160404-CM-T5125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: CM
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Part Number
TNMG160404-CM-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)

฿ 320.71

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T512516.50.4

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Cast Iron Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Grade Classification Coating Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TNMG160404-CM-T5125 in the 60° Triangle with Hole, Negative TNMG-CM "Medium Cutting" series.

Products with similar specification

Part Number
TNMG160404-CM-T5105
TNMG160404-CM-T5115
TNMG160408-CM-T5105
TNMG160408-CM-T5115
TNMG160408-CM-T5125
TNMG160412-CM-T5105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Type Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)

฿ 356.00

10 Piece(s) 19 Day(s) T510516.50.4

฿ 356.00

10 Piece(s) 19 Day(s) T511516.50.4

฿ 356.00

10 Piece(s) 19 Day(s) T510516.50.8

฿ 356.00

10 Piece(s) 15 Day(s) T511516.50.8

฿ 320.71

10 Piece(s) 19 Day(s) T512516.50.8

฿ 356.00

10 Piece(s) 19 Day(s) T510516.51.2