1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNMG○○-11 "Precision Finishing Cutting"

60° Triangle with Hole, Negative TNMG○○-11 "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
TNMG160404-11-GH330
TNMG160404-11-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelGH330Coating

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
Breaker Use Finish Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 16.5 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10