1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle with Hole, 60° Negative TNGG160408-○○ (TNGG160408-01-NS9530)

TGY TURNING TOOLS

Triangle with Hole, 60° Negative TNGG160408-○○ (TNGG160408-01-NS9530)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TNGG160408-01-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Material Type

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) No Preferred HandNS9530

Loading...

  1. 1

Basic Information

Shape T (Triangular) work material Steel Rake angle Negative
Corner Radius (rε)(mm) 0.8

Please check the type/dimensions/specifications of the part TNGG160408-01-NS9530 in the Triangle with Hole, 60° Negative TNGG160408-○○ series.

Products with similar specification

Part Number
TNGG160408L-C-GT9530
TNGG160408L-C-NS9530
TNGG160408L-P-NS9530
TNGG160408L-W-NS9530
TNGG160408R-C-GT9530
TNGG160408R-C-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Material Type

฿ 506.00

10 Piece(s) 15 Day(s) Left HandedGT9530

฿ 387.00

10 Piece(s) 15 Day(s) Left HandedNS9530

฿ 387.00

10 Piece(s) 19 Day(s) Left HandedNS9530

฿ 403.00

10 Piece(s) 19 Day(s) Left HandedNS9530

฿ 506.00

10 Piece(s) 19 Day(s) Right HandedGT9530

฿ 387.00

10 Piece(s) 15 Day(s) Right HandedNS9530