(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | No Preferred Hand | NS9530 | - | - | - | - | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | Left Handed | GT9530 | - | - | - | - | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | - | - | - | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | - | - | - | ||
฿ 403.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | - | - | - | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | Right Handed | GT9530 | - | - | - | - | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | - | - | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | - | - | ||
฿ 403.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | - | - | ||
฿ 403.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | Right Handed | TH10 | Carbide | 16.5 | 4.76 | 10 |
Loading...
Shape | T (Triangular) | Rake angle | Negative | Corner Radius (rε)(mm) | 0.4 |
---|
How can we improve?
How can we improve?