1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

60° Triangle with Hole, Negative TNGG1604○○R/L-W "Precision Finishing Cutting"

TGY TURNING TOOLS

60° Triangle with Hole, Negative TNGG1604○○R/L-W "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 403.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TNGG160404L-W-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Finish Rake angle Negative
Selfishly Left Handed Material Type TH10 Grade Classification Carbide
Cutting Edge Length (ℓ)(mm) 16.5 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TNGG160404L-W-TH10 in the 60° Triangle with Hole, Negative TNGG1604○○R/L-W "Precision Finishing Cutting" series.