1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNGG16○○L/R-C "Precision Finishing Cutting" (Part Number)

60° Triangle with Hole, Negative TNGG16○○L/R-C "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
TNGG160304R-C-X407
TNGG160402R-C-TH10
TNGG160402R-C-X407
TNGG160404L-C-GH110
TNGG160404L-C-GH330
TNGG160404L-C-TH10
TNGG160404L-C-X407
TNGG160404R-C-GH110
TNGG160404R-C-GH330
TNGG160404R-C-NS520
TNGG160404R-C-TH10
TNGG160404R-C-X407
TNGG160408L-C-GH110
TNGG160408L-C-GH330
TNGG160408L-C-TH10
TNGG160408L-C-X407
TNGG160408R-C-GH110
TNGG160408R-C-GH330
TNGG160408R-C-NS520
TNGG160408R-C-TH10
TNGG160408R-C-X407
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 529.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedX407Cermet0.43.18

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.24.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedX407Cermet0.24.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.44.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelLeft HandedGH330Coating0.44.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.44.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronLeft HandedX407Cermet0.44.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.44.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelRight HandedGH330Coating0.44.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Cast IronRight HandedNS520Cermet0.44.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.44.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedX407Cermet0.44.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.84.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelLeft HandedGH330Coating0.84.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.84.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronLeft HandedX407Cermet0.84.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.84.76

฿ 506.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelRight HandedGH330Coating0.84.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Cast IronRight HandedNS520Cermet0.84.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.84.76

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedX407Cermet0.84.76

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
Breaker Use Finish Rake angle Negative Cutting Edge Length (ℓ)(mm) 16.5
No. of Units Ordered(Pcs) 10