(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· For Outer Diameter / Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.2 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Left Handed | GH330 | Coating | 0.2 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | GH110 | Coating | 0.2 | ||
฿ 469.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Right Handed | GH330 | Coating | 0.2 | ||
฿ 358.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.4 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Left Handed | GH330 | Coating | 0.4 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | GH110 | Coating | 0.4 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Right Handed | GH330 | Coating | 0.4 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.8 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Stainless Steel | Left Handed | GH330 | Coating | 0.8 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.8 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | GH110 | Coating | 0.8 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Stainless Steel | Right Handed | GH330 | Coating | 0.8 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.8 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Cutting Edge Length (ℓ)(mm) | 16.5 |
Thickness s(mm) | 4.76 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?