1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNGG○○-01 "Precision Finishing Cutting" (TNGG160402-01-TH10)

TGY TURNING TOOLS

60° Triangle with Hole, Negative TNGG○○-01 "Precision Finishing Cutting" (TNGG160402-01-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
TNGG160402-01-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide16.50.2-4.7610

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Use Finish Rake angle Negative
Selfishly No Preferred Hand

Please check the type/dimensions/specifications of the part TNGG160402-01-TH10 in the 60° Triangle with Hole, Negative TNGG○○-01 "Precision Finishing Cutting" series.

Products with similar specification

Part Number
TNGG110308-01-NS520
TNGG160402-01-GH110
TNGG160402-01-NS520
TNGG160404-01-GH110
TNGG160404-01-NS520
TNGG160404-01-TH10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 328.00

10 Piece(s) 19 Day(s) ---NS520-110.82.263.18-

฿ 506.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous MetalGH110Coating16.50.2-4.7610

฿ 387.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Steel / Cast IronNS520Cermet16.50.2-4.7610

฿ 506.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous MetalGH110Coating16.50.4-4.7610

฿ 387.00

10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter6Steel / Cast IronNS520Cermet16.50.4-4.7610

฿ 387.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide16.50.4-4.7610