(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: High Hardness Material
· Application: Finishing to Medium Cutting
Part Number |
---|
TNGA160402-QBN-BX360 |
TNGA160404-QBN-BX360 |
TNGA160408-QBN-BX360 |
TNGA160412-QBN-BX360 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner Radius (rε) (mm) | CBN Length (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 0.2 | 4.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 0.4 | 4.2 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 0.8 | 4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 1.2 | 3.7 |
Loading...
Shape | T (Triangular) | work material | High-Hardness Material | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Material Type | BX360 | φd(mm) | 9.525 |
Thickness s(mm) | 4.76 |
How can we improve?
How can we improve?