(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting
Part Number |
---|
TNGA160416-FX105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | CBN Length (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 1.6 | - | - | 4.76 | - | 10 |
Loading...
Shape | T (Triangular) | Rake angle | Negative |
---|
How can we improve?
How can we improve?