(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting
Part Number |
---|
TNMA160408-T5115 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | CBN Length (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 |
Loading...
Shape | T (Triangular) | Rake angle | Negative |
---|
Please check the type/dimensions/specifications of the part TNMA160408-T5115 in the 60° Triangle with Hole, Negative TNGA/TNMA "Finishing to Medium Cutting" series.
Part Number |
---|
TNGA160304-TH10 |
TNGA160308-TH10 |
TNGA160404-GH110 |
TNMA160408-T5125 |
TNMA160408-TH10 |
TNMA160412-FX105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | CBN Length (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 453.00 | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.4 | - | - | 3.18 | - | 10 | ||
฿ 453.00 | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.8 | - | - | 3.18 | - | 10 | ||
฿ 706.00 | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal | Medium Cutting | No Preferred Hand | GH110 | Coating | 16.5 | 0.4 | - | - | 4.76 | - | 10 | ||
฿ 443.00 | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 | ||
฿ 341.00 | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.8 | - | - | 4.76 | - | 10 | ||
฿ 529.00 | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 1.2 | - | - | 4.76 | - | 10 |
How can we improve?
How can we improve?