1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Negative TNGA/TNMA "Finishing to Medium Cutting"【1-10 Pieces Per Package】 (Part Number)

TGY TURNING TOOLS

60° Triangle with Hole, Negative TNGA/TNMA "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: None
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting

 
Part Number
TNMA160416-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
CBN Length
(mm)
No. of Units Ordered
(Pcs)

฿ 443.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating16.51.6--4.76-10

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake angle Negative

Please check the type/dimensions/specifications of the part TNMA160416-T5125 in the 60° Triangle with Hole, Negative TNGA/TNMA "Finishing to Medium Cutting" series.

Products with similar specification

Part Number
TNGA160304-TH10
TNGA160308-TH10
TNGA160404-GH110
TNMA160420-T5105
TNMA160420-T5115
TNMA160420-T5125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
CBN Length
(mm)
No. of Units Ordered
(Pcs)

฿ 453.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide16.50.4--3.18-10

฿ 453.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide16.50.8--3.18-10

฿ 706.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter6Cast Iron / Non-Ferrous MetalMedium CuttingNo Preferred HandGH110Coating16.50.4--4.76-10

฿ 443.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5105Coating16.52--4.76-10

฿ 443.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5115Coating16.52--4.76-10

฿ 443.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Cast IronMedium CuttingNo Preferred HandT5125Coating16.52--4.76-10