(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None
· Shape: Triangular with Hole 60°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | CBN Length (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Outer Diameter / Inner Diameter | 3 | High-Hardness Material | - | - | BXM10 | - | - | 0.8 | 9.525 | 3.81 | 4.76 | 2.2 | - | |||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 11 | 0.4 | - | - | 3.18 | - | 10 | |||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 11 | 0.8 | - | - | 3.18 | - | 10 | |||
฿ 453.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.4 | - | - | 3.18 | - | 10 | |||
฿ 453.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.8 | - | - | 3.18 | - | 10 | |||
฿ 706.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal | Medium Cutting | No Preferred Hand | GH110 | Coating | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 7,842.00 | TGY TURNING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Outer Diameter / Inner Diameter | 6 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 16.5 | 0.4 | - | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Cast Iron | Medium Cutting | No Preferred Hand | NS520 | Cermet | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron | Medium Cutting | No Preferred Hand | TH03 | Carbide | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 706.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal | Medium Cutting | No Preferred Hand | GH110 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 785.00 | TGY TURNING TOOLS | 10 Piece(s) | 16 Day(s) | Outer Diameter / Inner Diameter | 6 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Cast Iron | Medium Cutting | No Preferred Hand | NS520 | Cermet | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 6,512.00 | TGY TURNING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 13 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron | Medium Cutting | No Preferred Hand | TH03 | Carbide | 16.5 | 0.8 | - | - | 4.76 | - | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Cast Iron | Medium Cutting | No Preferred Hand | NS520 | Cermet | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Outer Diameter / Inner Diameter | 6 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 796.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 22 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 341.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 529.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 367.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Steel / Stainless Steel / Cast Iron | Medium Cutting | No Preferred Hand | GT720 | Coated cermet | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 341.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | - | - | No Preferred Hand | NS520 | - | 16.5 | 0.8 | - | 3.81 | 4.76 | - | - | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 341.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 16.5 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 529.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 16.5 | 2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 16.5 | 2 | - | - | 4.76 | - | 10 | |||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 16.5 | 2 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 22 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 22 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 22 | 0.4 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 22 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 22 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 22 | 0.8 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 22 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 22 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 22 | 1.2 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 22 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 22 | 1.6 | - | - | 4.76 | - | 10 | |||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 6 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 22 | 1.6 | - | - | 4.76 | - | 10 |
Loading...
Shape | T (Triangular) | Rake angle | Negative |
---|
How can we improve?
How can we improve?