1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Equilateral Triangle 60° Positive 11° TPGT0701○○-JS-SH730 "For Small Lathe Inner Diameter"

Equilateral Triangle 60° Positive 11° TPGT0701○○-JS-SH730 "For Small Lathe Inner Diameter"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Equilateral Triangle
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPGT070101-JS-SH730
TPGT070102-JS-SH730
TPGT070104-JS-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.1

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.2

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy
Rake angle Positive Selfishly No Preferred Hand Material Type SH730
Thickness s(mm) 1.59 Clearance Angle θ(°) 11