1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, EPGT○○-JS-SH730 "for Small Lathe I.D."

Turning Insert Diamond, with Hole, 80°, Positive 7°, EPGT○○-JS-SH730 "for Small Lathe I.D."
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 699.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
EPGT03X101-JS-SH730
EPGT03X102-JS-SH730
EPGT03X104-JS-SH730
EPGT040101-JS-SH730
EPGT040102-JS-SH730
EPGT040104-JS-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.11.91.39

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 0.21.91.39

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.41.91.39

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.12.31.59

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.22.31.59

฿ 699.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.42.31.59

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy
Rake angle Positive Selfishly No Preferred Hand Material Type SH730
Clearance Angle θ(°) 7