1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT1204○○-PSS "for Finishing to Light Cutting" (Part Number)

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT1204○○-PSS "for Finishing to Light Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
CCMT120404-PSS-AH630
CCMT120404-PSS-AH645
CCMT120404-PSS-AH725
CCMT120404-PSS-T6120
CCMT120404-PSS-T6130
CCMT120408-PSS-AH630
CCMT120408-PSS-AH645
CCMT120408-PSS-AH725
CCMT120408-PSS-T6120
CCMT120408-PSS-T6130
CCMT120412-PSS-AH630
CCMT120412-PSS-AH645
CCMT120412-PSS-AH725
CCMT120412-PSS-T6120
CCMT120412-PSS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-0.45.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH645-0.45.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating0.4-10

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-0.45.5-

฿ 570.77

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -Stainless Steel-T6130-0.45.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-0.85.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH645-0.85.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating0.8-10

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-0.85.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -Stainless Steel-T6130-0.85.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-1.25.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH645-1.25.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating1.2-10

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-1.25.5-

฿ 619.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -Stainless Steel-T6130-1.25.5-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76
Clearance Angle θ(°) 7