1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT-PSS "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT-PSS "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: PSS
· Shape: Diamond with Hole 80°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Light Cutting

Outline Drawing

Part Number
CCMT060204-PSS-AH630
CCMT060204-PSS-AH645
CCMT060204-PSS-AH725
CCMT060204-PSS-GT9530
CCMT060204-PSS-NS9530
CCMT060204-PSS-T6120
CCMT060204-PSS-T6130
CCMT060208-PSS-AH630
CCMT060208-PSS-AH645
CCMT060208-PSS-AH725
CCMT060208-PSS-GT9530
CCMT060208-PSS-NS9530
CCMT060208-PSS-T6120
CCMT060208-PSS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-6.50.42.8-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH645-6.50.42.8-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating6.50.4-10

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-GT9530--0.4--

฿ 229.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-NS9530--0.4--

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-6.50.42.8-

฿ 278.10

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -Stainless Steel-T6130-6.50.42.8-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH630-6.50.82.8-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Stainless Steel-AH645-6.50.82.8-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating6.50.8-10

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-GT9530--0.8--

฿ 229.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-NS9530--0.8--

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-6.50.82.8-

฿ 278.10

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -Stainless Steel-T6130-6.50.82.8-

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Selfishly No Preferred Hand Thickness s(mm) 2.38 Clearance Angle θ(°) 7