1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT-CM "for Finishing to Intermediate Cutting" (CCMT09T304-CM-T5115)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT-CM "for Finishing to Intermediate Cutting" (CCMT09T304-CM-T5115)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: CM
· Shape: Diamond with Hole 80°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Medium Cutting

Outline Drawing

Part Number
CCMT09T304-CM-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) 9.70.43.97

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Cast Iron Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type T5115 Grade Classification Coating
Clearance Angle θ(°) 7 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part CCMT09T304-CM-T5115 in the Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT-CM "for Finishing to Intermediate Cutting" series.

Products with similar specification

Part Number
CCMT060204-CM-T5115
CCMT060208-CM-T5115
CCMT09T308-CM-T5115
CCMT09T312-CM-T5115
CCMT120404-CM-T5115
CCMT120408-CM-T5115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 289.00

10 Piece(s) 10 Day(s) 6.50.42.38

฿ 289.00

10 Piece(s) 10 Day(s) 6.50.82.38

฿ 403.00

10 Piece(s) 10 Day(s) 9.70.83.97

฿ 403.00

10 Piece(s) 10 Day(s) 9.71.23.97

฿ 619.00

10 Piece(s) 10 Day(s) 12.90.44.76

฿ 619.00

10 Piece(s) 20 Day(s) 12.90.84.76