1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT○○-23 "for Finishing to Intermediate Cutting" (CCMT060202-23-NS9530)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT○○-23 "for Finishing to Intermediate Cutting" (CCMT060202-23-NS9530)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
CCMT060202-23-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
Thickness s
(mm)

฿ 229.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.22.38

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Rake angle Positive Selfishly No Preferred Hand Material Type NS9530
Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part CCMT060202-23-NS9530 in the Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMT○○-23 "for Finishing to Intermediate Cutting" series.

Products with similar specification

Part Number
CCMT060204-23-NS9530
CCMT09T304-23-NS9530
CCMT09T308-23-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner Radius (rε)
(mm)
Thickness s
(mm)

฿ 224.88

10 Piece(s) 19 Day(s) 0.42.38

฿ 291.40

10 Piece(s) 19 Day(s) 0.43.97

฿ 291.40

10 Piece(s) 19 Day(s) 0.83.97