1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCGT0602○○R/L-W15 "for Finishing" (CCGT060200L-W15-TH10)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCGT0602○○R/L-W15 "for Finishing" (CCGT060200L-W15-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
CCGT060200L-W15-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide6.50.0310

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Thickness s(mm) 2.38 Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part CCGT060200L-W15-TH10 in the Turning Insert Diamond, with Hole, 80°, Positive 7°, CCGT0602○○R/L-W15 "for Finishing" series.

Products with similar specification

Part Number
CCGT060200L-W15-NS9530
CCGT060200R-W15-TH10
CCGT060202L-W15-GT9530
CCGT060202L-W15-NS9530
CCGT060202L-W15-TH10
CCGT060202R-W15-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 466.00

10 Piece(s) 25 Day(s) -Steel-Left HandedNS9530--0.03-

฿ 466.00

10 Piece(s) 25 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide6.50.0310

฿ 611.00

10 Piece(s) 10 Day(s) -Steel-Left HandedGT9530--0.2-

฿ 466.00

10 Piece(s) 10 Day(s) -Steel-Left HandedNS9530--0.2-

฿ 466.00

10 Piece(s) 8 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide6.50.210

฿ 466.00

10 Piece(s) 10 Day(s) -Steel-Right HandedNS9530--0.2-