(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.03 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.03 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.1 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.1 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.1 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.1 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.2 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.2 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.4 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.4 | 1.39 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 | 1.39 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.03 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.03 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.1 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.1 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.1 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.1 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.2 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.2 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.4 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | 1.79 | ||
฿ 611.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.4 | 1.79 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 | 1.79 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Cutting Edge Length (ℓ)(mm) | 4 |
Clearance Angle θ(°) | 7 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?