1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCGT○○FR/L-J10 "for Small Lathe O.D. (Sharp Edge)"

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCGT○○FR/L-J10 "for Small Lathe O.D. (Sharp Edge)"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
CCGT09T300FL-J10-J740
CCGT09T300FL-J10-TH10
CCGT09T300FR-J10-J740
CCGT09T300FR-J10-TH10
CCGT09T301FL-J10-J740
CCGT09T301FL-J10-TH10
CCGT09T301FR-J10-J740
CCGT09T301FR-J10-TH10
CCGT09T302FL-J10-J740
CCGT09T302FL-J10-TH10
CCGT09T302FR-J10-J740
CCGT09T302FR-J10-TH10
CCGT060200FL-J10-J740
CCGT060200FL-J10-TH10
CCGT060200FR-J10-J740
CCGT060200FR-J10-TH10
CCGT060201FL-J10-J740
CCGT060201FL-J10-TH10
CCGT060201FR-J10-J740
CCGT060201FR-J10-NS9530
CCGT060201FR-J10-TH10
CCGT060202FL-J10-J740
CCGT060202FL-J10-TH10
CCGT060202FR-J10-J740
CCGT060202FR-J10-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating9.70.033.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide9.70.033.9710

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating9.70.033.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide9.70.033.9710

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating9.70.13.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide9.70.13.9710

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating9.70.13.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide9.70.13.9710

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating9.70.23.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide9.70.23.9710

฿ 766.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating9.70.23.9710

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide9.70.23.9710

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating6.50.032.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide6.50.032.3810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating6.50.032.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide6.50.032.3810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating6.50.12.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide6.50.12.3810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating6.50.12.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-No Preferred HandNS9530--0.12.38-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide6.50.12.3810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless SteelFinishLeft HandedJ740Coating6.50.22.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide6.50.22.3810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 2Steel / Stainless SteelFinishRight HandedJ740Coating6.50.22.3810

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide6.50.22.3810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Clearance Angle θ(°) 7