1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSS "for Finishing to Light Cutting" (CPMT080204-PSS-AH645)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSS "for Finishing to Light Cutting" (CPMT080204-PSS-AH645)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing to Light Cutting

 
Part Number
CPMT080204-PSS-AH645
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) --Stainless Steel-AH645-8.10.43.42.38-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Positive Selfishly No Preferred Hand

Please check the type/dimensions/specifications of the part CPMT080204-PSS-AH645 in the Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSS "for Finishing to Light Cutting" series.

Products with similar specification

Part Number
CPMT060204-PSS-GT9530
CPMT060204-PSS-NS9530
CPMT080204-PSS-AH630
CPMT080204-PSS-AH725
CPMT080204-PSS-GT9530
CPMT080204-PSS-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 289.00

10 Piece(s) 10 Day(s) --Steel-GT9530--0.4---

฿ 224.88

10 Piece(s) 20 Day(s) --Steel-NS9530--0.4---

฿ 300.00

10 Piece(s) 20 Day(s) --Stainless Steel-AH630-8.10.43.42.38-

฿ 300.00

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating8.10.4-2.3810

฿ 300.00

10 Piece(s) 10 Day(s) --Steel-GT9530--0.4---

฿ 234.00

10 Piece(s) 10 Day(s) --Steel-NS9530--0.4---