1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSF "for Finishing to Intermediate Cutting" (CPMT060202-PSF-AH725)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSF "for Finishing to Intermediate Cutting" (CPMT060202-PSF-AH725)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
CPMT060202-PSF-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating6.50.22.3810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Positive Selfishly No Preferred Hand

Please check the type/dimensions/specifications of the part CPMT060202-PSF-AH725 in the Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT○○-PSF "for Finishing to Intermediate Cutting" series.

Products with similar specification

Part Number
CPMT060204-PSF-AH725
CPMT080202-PSF-AH725
CPMT080204-PSF-AH725
CPMT090302-PSF-AH725
CPMT090304-PSF-AH725
CPMT090304-PSF-GT9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 264.48

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating6.50.42.3810

฿ 274.15

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating8.10.22.3810

฿ 274.15

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating8.10.42.3810

฿ 334.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating9.70.23.1810

฿ 334.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating9.70.43.1810

฿ 334.00

10 Piece(s) 19 Day(s) --Steel-GT9530--0.4--