1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT-PS "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPMT-PS "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: PS
· Shape: Diamond with Hole 80°
· Rake Angle: Positive 11°
[Applications]
· Finishing to Medium Cutting

Outline Drawing

Diamond with Hole 80° Positive 11°

For Turning, 80° Diamond Positive Type Insert CPMT-PS Type: Related Images

Product Image

For Turning, 80° Diamond Positive Type Insert CPMT-PS Type: Related Images

Breaker Cross-Section

For Turning, 80° Diamond Positive Type Insert CPMT-PS Type: Related Images

f-ap

For Turning, 80° Diamond Positive Type Insert CPMT-PS Type: Related Images

Dimensional Drawing

For Turning, 80° Diamond Positive Type Insert CPMT-PS Type: Related Images

Model Number Explanation

Related Products

White Knitted Waste Cloth

Ideal for polishing tools and components or wiping away solvents, paint, or ink at the work site.

Digital Calipers DT Type

Standard digital calipers. Hold and auto power-OFF (approximately 20 minutes) functions included.

Water-Soluble Cutting / Grinding Liquid "Excalibur"

Extends tool life and doesn't need replacement for 2 years. Supporter for improving machining efficiency.

Part Number
CPMT09T302-PS-AH725
CPMT09T304-PS-AH725
CPMT09T308-PS-AH725
CPMT060202-PS-AH725
CPMT060202-PS-GH730
CPMT060202-PS-NS9530
CPMT060204-PS-AH725
CPMT060204-PS-GH730
CPMT060204-PS-GT9530
CPMT060204-PS-NS9530
CPMT080202-PS-AH630
CPMT080202-PS-AH645
CPMT080202-PS-AH725
CPMT080202-PS-GT9530
CPMT080202-PS-NS9530
CPMT080202-PS-T6120
CPMT080202-PS-T6130
CPMT080204-PS-AH630
CPMT080204-PS-AH645
CPMT080204-PS-AH725
CPMT080204-PS-GT9530
CPMT080204-PS-NS9530
CPMT080204-PS-T6120
CPMT080204-PS-T6130
CPMT080208-PS-AH630
CPMT080208-PS-AH645
CPMT080208-PS-AH725
CPMT080208-PS-GT9530
CPMT080208-PS-NS9530
CPMT080208-PS-T6120
CPMT080208-PS-T6130
CPMT090304-PS-AH630
CPMT090304-PS-AH645
CPMT090304-PS-AH725
CPMT090304-PS-GT9530
CPMT090304-PS-NS9530
CPMT090304-PS-T6120
CPMT090304-PS-T6130
CPMT090308-PS-AH630
CPMT090308-PS-AH645
CPMT090308-PS-AH725
CPMT090308-PS-GT9530
CPMT090308-PS-NS9530
CPMT090308-PS-T6120
CPMT090308-PS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-AH725-9.70.24.43.97-

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-AH725-9.70.44.43.97-

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-AH725-9.70.84.43.97-

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating6.50.2-2.3810

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast IronMedium CuttingGH730Coating6.50.2-2.3810

฿ 224.88

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.2---

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating6.50.4-2.3810

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast IronMedium CuttingGH730Coating6.50.4-2.3810

฿ 289.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.4---

฿ 224.88

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.4---

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-8.10.23.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-8.10.23.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating8.10.2-2.3810

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.2---

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.2---

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-8.10.23.42.38-

฿ 287.77

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-8.10.23.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-8.10.43.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-8.10.43.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating8.10.4-2.3810

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.4---

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.4---

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) ----T6120-8.10.43.42.38-

฿ 287.77

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless Steel-T6130-8.10.43.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-8.10.83.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-8.10.83.42.38-

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating8.10.8-2.3810

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.8---

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.8---

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-8.10.83.42.38-

฿ 287.77

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-8.10.83.42.38-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-9.70.44.43.18-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-9.70.44.43.18-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating9.70.4-3.1810

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.4---

฿ 261.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Steel-NS9530--0.4---

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) ----T6120-9.70.44.43.18-

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless Steel-T6130-9.70.44.43.18-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-9.70.84.43.18-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-9.70.84.43.18-

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating9.70.8-3.1810

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.8---

฿ 261.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.8---

฿ 334.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-9.70.84.43.18-

฿ 318.01

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-9.70.84.43.18-

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Rake angle Positive Selfishly No Preferred Hand