(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: CM
· Shape: Diamond with Hole 80°
· Rake Angle: Positive 11°
[Applications]
· Finishing to Medium Cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 9.7 | 0.4 | 3.97 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | 9.7 | 0.8 | 3.97 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 9.7 | 1.2 | 3.97 | ||
฿ 289.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 6.5 | 0.4 | 2.38 | ||
฿ 289.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 6.5 | 0.8 | 2.38 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | 8.1 | 0.4 | 2.38 | ||
฿ 300.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | 8.1 | 0.8 | 2.38 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | 9.7 | 0.4 | 3.18 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | 9.7 | 0.8 | 3.18 | ||
฿ 619.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 12.9 | 0.8 | 4.76 | ||
฿ 619.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 12.9 | 1.2 | 4.76 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Cast Iron | Breaker Use | Medium Cutting | Rake angle | Positive |
Selfishly | No Preferred Hand | Material Type | T5115 | Grade Classification | Coating |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?