1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG1606○○ for Intermediate Cutting (CNMG160608-T5115)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Negative, CNMG1606○○ for Intermediate Cutting (CNMG160608-T5115)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

Part Number
CNMG160608-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

฿ 783.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) T51150.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Cast Iron Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Grade Classification Coating Cutting Edge Length (ℓ)(mm) 16.1
Thickness s(mm) 6.35 Clearance Angle θ(°) 0 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part CNMG160608-T5115 in the Turning Insert Diamond, with Hole, 80°, Negative, CNMG1606○○ for Intermediate Cutting series.

Products with similar specification

Part Number
CNMG160608-T5105
CNMG160608-T5125
CNMG160612-T5105
CNMG160612-T5115
CNMG160612-T5125
CNMG160616-T5105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

฿ 783.00

10 Piece(s) 20 Day(s) T51050.8

฿ 783.00

10 Piece(s) 10 Day(s) T51250.8

฿ 783.00

10 Piece(s) 10 Day(s) T51051.2

฿ 783.00

10 Piece(s) 10 Day(s) T51151.2

฿ 783.00

10 Piece(s) 10 Day(s) T51251.2

฿ 783.00

10 Piece(s) 10 Day(s) T51051.6