(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | φd1 (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | AH630 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | AH645 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Medium Cutting | Left Handed | GH330 | Coating | 0.4 | - | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | 0.4 | - | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | T6130 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | AH630 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | AH645 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Medium Cutting | Right Handed | GH330 | Coating | 0.4 | - | 10 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Right Handed | GT720 | Coated cermet | 0.4 | - | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | 0.4 | - | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | T6130 | - | 0.4 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | AH630 | - | 0.8 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | AH645 | - | 0.8 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Medium Cutting | Left Handed | GH330 | Coating | 0.8 | - | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | 0.8 | - | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | T6130 | - | 0.8 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | AH630 | - | 0.8 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | AH645 | - | 0.8 | 5.16 | - | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Medium Cutting | Right Handed | GH330 | Coating | 0.8 | - | 10 | ||
฿ 334.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 4 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Right Handed | GT720 | Coated cermet | 0.8 | - | 10 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | 0.8 | - | - | ||
฿ 334.33 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | T6130 | - | 0.8 | 5.16 | - |
Loading...
Shape | C (80° Diamond) | Rake angle | Negative | Cutting Edge Length (ℓ)(mm) | 12.9 |
---|---|---|---|---|---|
Thickness s(mm) | 4.76 | Clearance Angle θ(°) | 0 |
How can we improve?
How can we improve?