1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG12040○-11 "for Finishing" (CNMG120408-11-TH10)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Negative, CNMG12040○-11 "for Finishing" (CNMG120408-11-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
CNMG120408-11-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishTH10Carbide0.810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76 Clearance Angle θ(°) 0

Please check the type/dimensions/specifications of the part CNMG120408-11-TH10 in the Turning Insert Diamond, with Hole, 80°, Negative, CNMG12040○-11 "for Finishing" series.

Products with similar specification

Part Number
CNMG120404-11-GT9530
CNMG120404-11-NS9530
CNMG120404-11-TH10
CNMG120408-11-GT720
CNMG120408-11-GT9530
CNMG120408-11-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

10 Piece(s) 19 Day(s) --Steel-GT9530-0.4-

฿ 316.00

10 Piece(s) 19 Day(s) --Steel-NS9530-0.4-

฿ 316.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishTH10Carbide0.410

฿ 999,999,999.00

10 Piece(s) Quote Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast IronFinishGT720Coated cermet0.810

฿ 356.00

10 Piece(s) 19 Day(s) --Steel-GT9530-0.8-

฿ 316.00

10 Piece(s) 19 Day(s) --Steel-NS9530-0.8-