(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An 80° diamond-shaped negative-type insert.
[Features]
· Includes full-circumference type breaker.
· For lathe turning
· T9100: for steel. T5100: for cast iron. NS/GT9530: for steel.
· Work material: steel, stainless steel, cast iron, heat-resistant alloys, titanium alloys.
· Applications: outer diameter, inner diameter.
[Applications]
· Ideal for medium cutting.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Breaker Code | Material Type | Grade Classification | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH110 | Coating | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 4 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH120 | Coating | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Medium Cutting | - | GT9530 | - | 0.4 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Medium Cutting | - | NS9530 | - | 0.4 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Finish | NS | NS9530 | - | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5105 | Coating | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5115 | Coating | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5125 | Coating | 0.4 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | - | TH10 | Carbide | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH110 | Coating | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 4 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH120 | Coating | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Medium Cutting | - | GT9530 | - | 0.8 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel / Cast Iron | Medium Cutting | - | NS520 | - | 0.8 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Medium Cutting | - | NS9530 | - | 0.8 | ||
฿ 301.07 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Finish | NS | NS9530 | - | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5105 | Coating | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5115 | Coating | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5125 | Coating | 0.8 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | - | TH10 | Carbide | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH110 | Coating | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 4 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | - | AH120 | Coating | 1.2 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Medium Cutting | - | NS520 | - | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5105 | Coating | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5115 | Coating | 1.2 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 4 | Cast Iron | Medium Cutting | - | T5125 | Coating | 1.2 | ||
฿ 287.45 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | - | TH10 | Carbide | 1.2 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Cutting Edge Length (ℓ)(mm) | 12.9 | φd1(mm) | 5.16 |
Thickness s(mm) | 4.76 | Clearance Angle θ(°) | 0 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?