1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SM "for Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SM "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: SM
· Shape: Diamond with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Diamond with Hole 80° Negative

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-SM "for Intermediate Cutting": Related Images

Breaker Cross-Section

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-SM "for Intermediate Cutting": Related Images

f-ap

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-SM "for Intermediate Cutting": Related Images

Dimensional Drawing

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-SM "for Intermediate Cutting": Related Images

Model Number Explanation

Related Products

Turning Insert Diamond, with Hole, 80°, Negative, CNMG1204○○ "for Intermediate Cutting"

Diamond with hole 80° turning insert ideal for work material such as steel, stainless steel, cast iron, non-ferrous metal, heat-resistant alloy, titanium alloy, and high hardness materials.

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○-TM "for Intermediate Cutting"

Diamond with Hole 80° Negative. Ideal for steel, stainless steel, and cast iron work materials.

High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"

Lubrication and permeation equivalent to oil-based types.

Part Number
CNMG120404-SM-AH630
CNMG120404-SM-AH645
CNMG120404-SM-T6120
CNMG120404-SM-T6130
CNMG120408-SM-AH630
CNMG120408-SM-AH645
CNMG120408-SM-T6120
CNMG120408-SM-T6130
CNMG120412-SM-AH630
CNMG120412-SM-AH645
CNMG120412-SM-T6120
CNMG120412-SM-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6300.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6450.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -T61200.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.4

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6300.8

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6450.8

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -T61200.8

฿ 356.00

CHIP (FOR TURNING) 10 Piece(s) 40 Day(s) Stainless SteelT61300.8

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6301.2

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6451.2

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61201.2

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelT61301.2

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 12.9 φd1(mm) 5.16
Thickness s(mm) 4.76 Clearance Angle θ(°) 0