1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SS "for Finishing" (CNMG120404-SS-AH645)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SS "for Finishing" (CNMG120404-SS-AH645)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: SS
· Shape: Diamond with Hole 80°
· Rake Angle: Negative
[Applications]
· Finishing

Outline Drawing

Part Number
CNMG120404-SS-AH645
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH645-0.45.16-

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Breaker Use Finish Rake angle Negative
Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76
Clearance Angle θ(°) 0

Please check the type/dimensions/specifications of the part CNMG120404-SS-AH645 in the Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SS "for Finishing" series.

Products with similar specification

Part Number
CNMG120404-SS-AH630
CNMG120404-SS-GH330
CNMG120404-SS-T6130
CNMG120408-SS-AH630
CNMG120408-SS-AH645
CNMG120408-SS-GH330
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

10 Piece(s) 19 Day(s) --Stainless SteelAH630-0.45.16-

฿ 356.00

10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Stainless SteelGH330Coating0.4-10

฿ 356.00

10 Piece(s) 40 Day(s) --Stainless SteelT6130-0.45.16-

฿ 356.00

10 Piece(s) 19 Day(s) --Stainless SteelAH630-0.85.16-

฿ 356.00

10 Piece(s) 19 Day(s) --Stainless SteelAH645-0.85.16-

฿ 356.00

10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Stainless SteelGH330Coating0.8-10