1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG09030○ "for Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Negative, CNMG09030○ "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
CNMG090304-NS9530
CNMG090308-GT720
CNMG090308-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 264.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530-0.4-

฿ 282.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast IronMedium CuttingGT720Coated cermet0.810

฿ 264.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530-0.8-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 9.7 Thickness s(mm) 3.18 Clearance Angle θ(°) 0