1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-HMM "for Intermediate Cutting" (CNMG120404-HMM-AH905)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-HMM "for Intermediate Cutting" (CNMG120404-HMM-AH905)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Diamond with Hole 80°
· Rake Angle: Negative
[Applications]
· Work Material: Heat-Resistant Alloy, Titanium Alloy
· Applications: For O.D., I.D.

Outline Drawing

Part Number
CNMG120404-HMM-AH905
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) 12.90.44.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type AH905 Grade Classification Coating
Clearance Angle θ(°) 0 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part CNMG120404-HMM-AH905 in the Turning Insert Diamond, with Hole, 80°, Negative, CNMG○○○-HMM "for Intermediate Cutting" series.

Products with similar specification

Part Number
CNMG120408-HMM-AH905
CNMG120412-HMM-AH905
CNMG160608-HMM-AH905
CNMG160612-HMM-AH905
CNMG160616-HMM-AH905
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 356.00

10 Piece(s) 10 Day(s) 12.90.84.76

฿ 356.00

10 Piece(s) 19 Day(s) 12.91.24.76

฿ 783.00

10 Piece(s) 19 Day(s) 16.10.86.35

฿ 783.00

10 Piece(s) 19 Day(s) 16.11.26.35

฿ 783.00

10 Piece(s) 19 Day(s) 16.11.66.35