1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMA1204○○W "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Negative, CNMA1204○○W "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
CNMA120408W-FX105
CNMA120412W-FX105
CNMA120416W-FX105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.8

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 1.2

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 1.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Cast Iron Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type FX105 Grade Classification Ceramic
Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76 Clearance Angle θ(°) 0
No. of Units Ordered(Pcs) 10