1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMA "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 80°, Negative, CNMA "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Diamond with Hole 80°
· Rake Angle: Negative [Applications]
· Outer Diameter/Internal Diameter

Outline Drawing

Part Number
CNMA120404-T5105
CNMA120404-T5115
CNMA120404-T5125
CNMA120404-TH10
CNMA120408-FX105
CNMA120408-NS520
CNMA120408-T5105
CNMA120408-T5115
CNMA120408-T5125
CNMA120408-TH10
CNMA120412-FX105
CNMA120412-T5105
CNMA120412-T5115
CNMA120412-T5125
CNMA120412-TH10
CNMA120416-T5105
CNMA120416-T5115
CNMA120416-T5125
CNMA120416-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5105Coating0.410

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5115Coating0.410

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5125Coating0.410

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.410

฿ 582.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingFX105Ceramic0.810

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel / Cast Iron-NS520-0.8-

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5105Coating0.810

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5115Coating0.810

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5125Coating0.810

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.810

฿ 582.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingFX105Ceramic1.210

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5105Coating1.210

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5115Coating1.210

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5125Coating1.210

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide1.210

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5105Coating1.610

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5115Coating1.610

฿ 490.63

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingT5125Coating1.610

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide1.610

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76 Clearance Angle θ(°) 0