1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○R/L-C "for Precision Finishing"

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○R/L-C "for Precision Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 786.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal
· Application: Finishing

 
Part Number
CNGG120404L-C-NS9530
CNGG120404R-C-GH110
CNGG120404R-C-NS9530
CNGG120408L-C-NS9530
CNGG120408R-C-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel / Stainless Steel-Left HandedNS9530-0.4-

฿ 1,019.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalFinishRight HandedGH110Coating0.410

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel / Stainless Steel-Right HandedNS9530-0.4-

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel / Stainless Steel-Left HandedNS9530-0.8-

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel / Stainless Steel-Right HandedNS9530-0.8-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Cutting Edge Length (ℓ)(mm) 12.9
Thickness s(mm) 4.76 Clearance Angle θ(°) 0