1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○-01 "for Precision Finishing" (Part Number)

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○-01 "for Precision Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
CNGG120402-01-NS520
CNGG120402-01-NS9530
CNGG120402-01-TH10
CNGG120404-01-NS520
CNGG120404-01-NS9530
CNGG120404-01-TH10
CNGG120408-01-NS520
CNGG120408-01-NS9530
CNGG120408-01-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNS520Cermet0.210

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530-0.2-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishTH10Carbide0.210

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNS520Cermet0.410

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530-0.4-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishTH10Carbide0.410

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNS520Cermet0.810

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530-0.8-

฿ 611.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishTH10Carbide0.810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.9 Thickness s(mm) 4.76 Clearance Angle θ(°) 0