1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PSS "for Finishing to Light Cutting"

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PSS "for Finishing to Light Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: PSS
· Shape: Diamond with Hole 55°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Light Cutting

Outline Drawing

Part Number
DCMT070204-PSS-AH630
DCMT070204-PSS-AH645
DCMT070204-PSS-AH725
DCMT070204-PSS-GT9530
DCMT070204-PSS-NS9530
DCMT070204-PSS-T6120
DCMT070204-PSS-T6130
DCMT070208-PSS-AH630
DCMT070208-PSS-AH645
DCMT070208-PSS-AH725
DCMT070208-PSS-GT9530
DCMT070208-PSS-NS9530
DCMT070208-PSS-T6120
DCMT070208-PSS-T6130
DCMT11T304-PSS-AH630
DCMT11T304-PSS-AH645
DCMT11T304-PSS-AH725
DCMT11T304-PSS-AH905
DCMT11T304-PSS-GT9530
DCMT11T304-PSS-NS9530
DCMT11T304-PSS-T6120
DCMT11T304-PSS-T6130
DCMT11T308-PSS-AH630
DCMT11T308-PSS-AH645
DCMT11T308-PSS-AH725
DCMT11T308-PSS-AH905
DCMT11T308-PSS-GT9530
DCMT11T308-PSS-NS9530
DCMT11T308-PSS-T6120
DCMT11T308-PSS-T6130
DCMT11T312-PSS-AH630
DCMT11T312-PSS-AH645
DCMT11T312-PSS-AH725
DCMT11T312-PSS-AH905
DCMT11T312-PSS-T6120
DCMT11T312-PSS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-7.80.42.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-7.80.42.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating7.80.42.3810

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.42.38-

฿ 254.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.42.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-7.80.42.38-

฿ 314.38

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-7.80.42.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-7.80.82.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-7.80.82.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating7.80.82.3810

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.82.38-

฿ 254.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.82.38-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-7.80.82.38-

฿ 314.38

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-7.80.82.38-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-11.60.43.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-11.60.43.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating11.60.43.9710

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Heat-Resistant Alloy, Titanium Alloy-AH905-11.60.43.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.43.97-

฿ 361.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.43.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-11.60.43.97-

฿ 434.11

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-11.60.43.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-11.60.83.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-11.60.83.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating11.60.83.9710

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Heat-Resistant Alloy, Titanium Alloy-AH905-11.60.83.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-GT9530--0.83.97-

฿ 361.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-NS9530--0.83.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-11.60.83.97-

฿ 434.11

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-11.60.83.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-11.61.23.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-11.61.23.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating11.61.23.9710

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Heat-Resistant Alloy, Titanium Alloy-AH905-11.61.23.97-

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-11.61.23.97-

฿ 434.11

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-11.61.23.97-

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Rake angle Positive Selfishly No Preferred Hand