1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PSF "for Finishing Cutting" (DCMT070204-PSF-AH725)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PSF "for Finishing Cutting" (DCMT070204-PSF-AH725)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]
· Breaker Symbol: PSF
· Shape: Diamond with Hole 55°
· Rake Angle: Positive 7°
[Applications]
· Finishing

Outline Drawing

Part Number
DCMT070204-PSF-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating7.80.42.3810

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Rake angle Positive Selfishly No Preferred Hand

Please check the type/dimensions/specifications of the part DCMT070204-PSF-AH725 in the Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PSF "for Finishing Cutting" series.

Products with similar specification

Part Number
DCMT070202-PSF-AH725
DCMT070202-PSF-GT9530
DCMT070202-PSF-NS9530
DCMT070204-PSF-GT9530
DCMT070204-PSF-NS9530
DCMT11T302-PSF-AH725
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 331.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating7.80.22.3810

฿ 314.38

10 Piece(s) 19 Day(s) --Steel-GT9530--0.22.38-

฿ 254.00

10 Piece(s) 19 Day(s) --Steel-NS9530--0.22.38-

฿ 331.00

10 Piece(s) 19 Day(s) --Steel-GT9530--0.42.38-

฿ 247.86

10 Piece(s) 19 Day(s) --Steel-NS9530--0.42.38-

฿ 466.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishAH725Coating11.60.23.9710