Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PS "for Finishing to Intermediate Cutting"

Brand :
TUNGALOY

Caution

    Product Description

    [Specifications]
    · Breaker Symbol: PS
    · Shape: Diamond with Hole 55°
    · Rake Angle: Positive 7°
    [Applications]
    · Finishing to Medium Cutting

    Outline Drawing

    Diamond with Hole 55° Positive

    For Turning, 55° Diamond Positive Type Insert DCMT-PS Type: Related Images

    Product Image

    For Turning, 55° Diamond Positive Type Insert DCMT-PS Type: Related Images

    Breaker Cross-Section

    For Turning, 55° Diamond Positive Type Insert DCMT-PS Type: Related Images

    f-ap

    For Turning, 55° Diamond Positive Type Insert DCMT-PS Type: Related Images

    Dimensional Drawing

    For Turning, 55° Diamond Positive Type Insert DCMT-PS Type: Related Images

    Model Number Explanation

    Related Products

    Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T304R/L-W15 "for Finishing"

    55° diamond turning insert ideal for work materials such as steel, stainless steel, cast iron, non-ferrous metal, heat-resistant alloy, titanium alloy, and high hardness materials.

    Digital Calipers DT Type

    Standard digital calipers. Hold and auto power-OFF (approximately 20 minutes) functions included.

    Excalibur MT3200

    High performance machining fluid that can be used for cutting and grinding work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Turning Insert Diamond, with Hole, 55°, Positive 7°, DCMT-PS "for Finishing to Intermediate Cutting" | TUNGALOY | MISUMI Thailand