(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 2 | Steel / Stainless Steel / Cast Iron | Finish | GH730 | Coating | 7.8 | 0.2 | 2.38 | 10 | ||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | - | - | Steel | - | GT9530 | - | - | 0.2 | 2.38 | - | ||
฿ 254.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | NS9530 | - | - | 0.2 | 2.38 | - | ||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 2 | Steel / Stainless Steel / Cast Iron | Finish | GH730 | Coating | 7.8 | 0.4 | 2.38 | 10 | ||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | GT9530 | - | - | 0.4 | 2.38 | - | ||
฿ 254.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | NS9530 | - | - | 0.4 | 2.38 | - | ||
฿ 331.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | GT9530 | - | - | 0.8 | 2.38 | - | ||
฿ 254.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | NS9530 | - | - | 0.8 | 2.38 | - | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 2 | Steel / Stainless Steel / Cast Iron | Finish | GH730 | Coating | 11.6 | 0.2 | 3.97 | 10 | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | GT9530 | - | - | 0.2 | 3.97 | - | ||
฿ 361.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | - | - | Steel | - | NS9530 | - | - | 0.2 | 3.97 | - | ||
฿ 466.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 2 | Steel / Stainless Steel / Cast Iron | Finish | GH730 | Coating | 11.6 | 0.4 | 3.97 | 10 |
Loading...
Shape | D (55° Diamond) | Rake angle | Positive | Selfishly | No Preferred Hand |
---|
How can we improve?
How can we improve?