1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T304R/L-W15 "for Finishing" (Part Number)

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T304R/L-W15 "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
DCGT11T304L-W15-GH330
DCGT11T304L-W15-TH10
DCGT11T304R-W15-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Selfishly Material Type Grade Classification No. of Units Ordered
(Pcs)

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelLeft HandedGH330Coating10

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide10

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --SteelRight HandedNS9530--

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Use Finish Rake angle Positive
Cutting Edge Length (ℓ)(mm) 11.6 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 3.97